Rod End

The rod end is a self-aligning slide bearing that uses a spherical inner ring with the same level of accuracy and hardness as bearing steel balls. With the combination of a spherical inner ring whose sliding surface is mirror-finished and a holder with a practical design, the rod end ensures play-free, extremely smooth rotation and oscillation.

Types

Highlight feature tags

  • Self-aligning (rod end)
  • No lubrication
  • Male threading
  • Female threading
  • Standard
Type Provided with a Female Threading - Model PHS
  • Self-aligning (rod end)
  • Female threading
No Lubrication Type - Model NHS-T
  • Self-aligning (rod end)
  • No lubrication
  • Female threading
Male thread Type - Model POS
  • Self-aligning (rod end)
  • Male threading
No Lubrication, Male thread Type - Model NOS-T
  • Self-aligning (rod end)
  • No lubrication
  • Male threading
Standard Type - Model PB
  • Self-aligning (rod end)
  • Standard

Features

Features

The Rod End is a self-aligning plain bearing that uses a spherical inner ring which has the same level of accuracy and hardness as bearing steel balls. With the combination of a spherical inner ring whose sliding surface is mirror-finished and a rationally designed holder, the Rod End ensures playfree, extremely smooth rotation and oscillation.