Skip to Contents

KRF

Download

Compact Series KRF

KRF_CatalogDownload_2D-CADDownload_3D-CADDownload_Manual



Features

1.Fully enclosed design
Strip seals on the side cover and upper surface provide a fully enclosed structure, preventing damage that might arise from penetration by foreign matter in the surrounding environment. The strip seals adhere magnetically, which reduces uplift and prevents gaps.

*Magnetic attraction method ・・・ The magnet built in the side cover attracts the strip seal and prevents it from lifting,reducing the development of gap.

KRF

 

2.High rigidity
The KRF series employs an outer rail with a U-shaped cross section, enabling it to accommodate a sizable moment load. The actuator body's high rigidity allows for a compact, space-saving design.