Skip to Contents

Linear Bushing

The Linear Bush is a linear guide used in combination with a LM shaft that has a cylindrical shaft. This product makes linear movements with a minimum of frictional resistance to provide highly accurate and supple movement.

Technical Support 

Linear Bushing

 


Linear Bushing

Linear Bushing

 

With the Linear Bushing nut having the most accurate cylindrical shape, this type is widely used.

[Model number]
LM,  LM-GA, LM-MG, LME, LM-L


Linear Bushing flanged type

Linear Bushing flanged type

 

The nut is integrated with a flange. This enables this model to be directly mounted onto the housing with bolts, thus achieving easy installation.

[Model number]
LMF, LMF-M, LMK, LMK-M, LMF-L, LMF-ML, LMK-L, LMK-ML, LMH, LMH-L


Linear Bushing

Linear Bushing

 

Since the small, lightweight aluminum casing contains one unit of model LM and two units of model SL, it can easily be mounted simply by securing it with the table using bolts.

[Model number]
SC, SL, SH, SH-L


LM Shaft Support

LM Shaft Support

 

A light aluminum support used for securing an LM shaft. Since the LM shaft mounting section has a slit, the support is capable of firmly securing an LM shaft using bolts.

[Model number]
SK


Technical Support  Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .

×
Need additional information?
Please contact us!