Skip to Contents

Lead Screw Nut

The Screw Nut is a sliding feed nut compatible with the standards for a 30-degree trapezoidal screw thread. Formed by die-casting special bearing alloy of superb abrasion resistance, it is an inexpensive high precision product.

Technical Support 

Lead Screw Nut

 


Models

Lead Screw Nut Model DC / DCM A high-performance feed screw that achieves 50% cost reduction from the conventional machined products by combining a die cast screw nut and a highly accurate rolled screw shaft. Details / Product lineup  
×
Need additional information?
Please contact us!