Skip to Contents

Cross-Roller Ring

The Cross-Roller Ring is a roller bearing with high rotation accuracy capable of bearing loads in every direction. Because it has orthogonally arranged cylindrical rollers, it can bear loads in every direction.

Technical Support 

Cross-Roller Ring

 


For Inner Ring Rotation / Outer Ring Rotation

For Inner Ring Rotation / Outer Ring Rotation

 

An integrated inner/outer ring type that can be used for both inner ring rotation and outer ring rotation.

[Model number]
RU, RAU


For Inner Ring Rotation

For Inner Ring Rotation

 

Optimal for areas where the inner ring is required to have high rotation accuracy.

[Model number]
RB,RA,RA-C


For Outer Ring Rotation

For Outer Ring Rotation

 

Optimal for areas where the outer ring is required to have high rotation accuracy.

[Model number]
RE


×
Need additional information?
Please contact us!