Slide Rail
Utility Slide / Telescopic Slide Rail
The ATG is a telescopic slide rail with an inner and outer rail that expand and collapse. This product features a high load capacity, superior durability, and two rows of balls that enable smooth, stable movement. It can also be mounted with an ease unique to slide rails.
[Model number]
ATG
Conventional slide rails have been widely adopted in the sliding portions of various types of office machinery, such as ATMs and vending machines. However, due to the high demand for greater improvements in load capacities and durability, there has been an increasing need for a utility-grade, hybrid product like the ATG that combines the benefits of a slide rail and LM Guide.
Achieving high load capacity and durability, the ATG is aimed at adoption in logistics and railway fields, where utility grade is required. This product is anticipated to be in demand particularly for the container-fetching mechanisms of transfer shuttles in automated warehouses, open-and-close mechanisms of railway vehicle doors and sliding mechanisms of aircraft passenger seats.
Slide Rail (Single Slide Type)
Ang model na ito ay pangunahing unit type na dinisenyo ang haba ng stroke sa tinatayang 70% ng pangkalahatang haba ng rail.
[NumerongModelo]
FBL27S, FBL27S-P14, FBL35S, FBL35M, FBL35J, FBL35J-P13, FBL35J-P14, FBL35B
Slide Rail (Double Slide Type)
Ang model na ito ay 2-stage, double-unit type na pinapayagan ang haba ng stroke na lumagpas sa pangkalahatang haba.
[NumerongModelo]
FBL27D, FBL35N, FBL35N-P16, FBL35G-P13, FBL35G-P14, FBL35D, FBL51H, FBL51H-P13, FBL51H-P14, FBL35K, FBL56H, FBL56H-P13, FBL56H-P14
Slide Rail (Linear Type)
Habang ginagamit ang flange type na maaaring ma-mount nang madali, may kakayahang gumawa ang slide-type model na ito ng straight at finite na paggalaw.
[NumerongModelo]
FBL35F, FBL48DR
Slide Rail (Aluminum Alloy / Single Slide Type)
Isang single-slide type ng aluminum alloy series na mainam para sa mga lokasyon kung saan mahahalagang salik ang antirust measure at hitsura.
[NumerongModelo]
E15, E20
Slide Rail (Aluminum Alloy / Double Slide Type)
Isang double-slide type ng aluminium alloy series.
[NumerongModelo]
D20
Mga detalye ng mga produkto, Kalkulahin ang tagal ng buhay, I-download ang 2D, 3D CAD data atbp. Maaari kang mag-order ng alinman sa iba't ibang catalog, matitingnan din sa PDF na format sa Suportang Teknikal.