Skip to Contents

Cross-Roller Guide

The Cross-Roller Guide is a limited stroke linear guide that has precision rollers orthogonalized alternately. This product provides rigid yet supple linear motion and is particularly suitable for linear guidance where high rigidity and supple movement is demanded.

Technical Support

Cross-Roller Guide

 


Cross-Roller Guide Model VR

Cross-Roller Guide Model VR

 

The roller cage model R has a unique roller retaining mechanism to achieve a large effective contact length of the rollers and a short roller pitch interval. It is a highly rigid type.

[Model number]
VR


Ball Guide Model VB

Ball Guide Model VB

 

Using a ball cage model B which holds precision steel balls in a short pitch interval, this model is a low friction and high accuracy type. Contact THK for details.

[Model number]
VB


Cross-Roller Guide with Cage Alignment System VRG

Cross-Roller Guide with Cage Alignment System VRG

 

The Cross-Roller Guide VRG is a linear motion guide that provides light and highly accurate sliding motion by moving cages, which contain precise rollers arranged orthogonally, along 90° V-shaped raceways in a finite stroke. The light, smooth motion of this product has been enhanced with stability provided by a proprietary rack and pinion mechanism that prevents cage misalignment.

[Model number]
VRG


×
Need additional information?
Please contact us!