Skip to Contents


Home > Product Information > High-Speed Ball Screw with Caged Ball Model SBK

High-Speed Ball Screw with Caged Ball Model SBK

High-Speed Ball Screw with Caged Ball Model SBK

THK offers a large-lead version of the Type SBK Caged Technology Ball Screw, with shaft-diameter sizes 3636, 4040, and 5050, offering DN values up to 210,000 and feed ratings up to 200 m/min. The use of caged technology decreases noise and enables long-term, maintenance-free operation.


 

  Catalog file(PDF 747KB)