LM Actuator Model TY
THK introduces the high speed and long stroke LM Actuator: Model TY.
Features of the TY
1)A maximum stroke of 4749mm is achieved with the TY's timing belt drive.
2)Long service life and long-term maintenance-free operation are realized with caged ball technology.
3)Lightweight and compact structure.
Note:
1)Although it indicates "only US", we can supply in other region. Please contact THK LM System for any inquiry or question.
2)The motor will not be supplied, but please discuss with THK for solution.