Skip to Contents

Spline Nut

These plain spline nuts, manufactured from a special alloy in a die casting process, are used with highly accurate shafts.  The shaft is formed by a a rolling process which maintains the outer surface material properties to provide high wear resistance.

Technical Support 

 

Spline Nut


Product lineup

Model DP/DPM The spline shaft's surface is provided with a mirror finish so that smooth sliding motion is achieved. Combined with the nut, the large contact area and the part concentricity, enables the running centre to be automatically provided when torque is applied, so allowing  stable torque transmission. Details / Product lineup