Skip to Contents

LM Stroke

The LM Stroke is a linear guide that provides reduced stroke with ball guidance that offers both rotational and reciprocating motions. With a very small frictional coefficient, the LM Stroke provides a compact, highly precise guiding mechanism at a competitive price.

Technical Support 

LM Stroke


LM Stroke Model ST

LM Stroke Model ST

This product uses balls that are retained in a cage that travels within the nut. It is available in various load ratings, stroke lengths and with seals.

[Model number]
ST, ST-B, ST…UU, ST…UUB, STI


Miniature Stroke Model MST

Miniature Stroke Model MST

This smaller version stroke offers options for 3 to 6 mm shaft sizes. The sectional shape is small, the clearance is minimal and the motion is extremely light and smooth.

[Model number]
MST, M, S, T


Die-setting Ball Cage Model KS/BS

Die-setting Ball Cage Model KS/BS

The ball cage assembly originates from the mechanism of the LM Stroke type ST which is available as a seperate product.

[Model number]
KS, BS