Skip to Contents

Cross-Roller Table

The Cross-Roller Table is a compact, high-precision, high-rigidity, limited travel linear guide unit using integral cross-roller guides. This design offers ease of installation and provides a high accuracy linear guiding mechanism.

Technical Support 

Cross-Roller Table

 


Base tap Model VRT

Base tap Model VRT

 

This miniature type table features both the base and carriage with threaded holes for fixting. It can also be provided in all stainless steel material for high corrosion resistance.


Mounting Hole Model VRT-A

Mounting Hole Model VRT-A

 

This miniature type has threaded mounting holes in the table and a base that has mounting holes for fixing screws.An all stainless steel option is available for high corrosion resistance.


Mounting Hole Model VRU

Mounting Hole Model VRU

 

The design of this larger unit adopts existing Cross-Roller Guides which have been incorporated between the table and the base components> The machining accuracy is reflected in the high accuracy achieved.


×
Need additional information?
Please contact us!