Skip to Contents

Linear Ball Slide

The Linear Ball Slide is a lightweight, compact, limited stroke linear guide unit that operates with very low rolling resistance. It excels in high-speed responsive performance due to its very small frictional value and low inertia.

Technical Support 

Linear Ball Slide


With Rack Model LSP

With Rack Model LSP

This model is based on that of LS type but has an added feature of a rack and pinion mechanism on the cage which prevents cage creep.


Without Rack Model LS

Without Rack Model LS

This is a highly corrosion resistant slide unit which includes stianless steel balls with an extremely small friction coefficient resulting from the needle roller raceways.


With Rack Model LSC

With Rack Model LSC

This style includes an integral air cylinder in it's base to provide drive. Feeding air into the two ports on the side face of the base allows the slide to perform reciprocating motion.