Skip to Contents

Flat Roller

The Flat Roller is a simple linear guide which comprises of a thin pressed steel plate which retains precision rollers This product is ideally suited to large machines with machine tool needs for rigidity and stiffness with a very low friction coefficent and simple installation.

Technical Support 

Flat Roller


Flat Surface Type Model FT

Flat Surface Type Model FT

This model incorporates a single row of rollers in a flat cage. These are mainly used on the flat surfaces allowing simple linear motion.


V Groove Type Model FTW

V Groove Type Model FTW

This model uses multiple rows of rollers for increased rating that are arranged at 90°.