Slide Rail

Single Slide

This style is the basic unit type in it's telescopic form. The stroke provided is approximately 70% of the overall length.
[Model number]
FBL27S, FBL27S-P14, FBL35S, FBL35M, FBL35J, FBL35J-P13, FBL35J-P14, FBL35B, FBL35T
Double Slide

This type is a 2-stage telescopic unit whose stroke length can exceed the rail length.
[Model number]
FBL27D, FBL35E-P14, FBL35G-P13, FBL35G-P14, FBL35D, FBL35W, FBL51H, FBL51H-P13, FBL51H-P14, FBL35K, FBL56H, FBL56H-P13, FBL56H-P14
Linear Type

This style uses a flange type of carriage with a predetermined rail length. It is easy to mount, and is capable of undertaking straight, finite motion.
[Model number]
FBL35F, FBL56F, FBL48DR
Aluminum Alloy / Single Slide

These single-slide telescopic type are manufactured from aluminum alloy for suitability in enviromnets where magnetism is an issue, antirust measures are required or cosmetic appearance is important.
[Model number]
E15, E20
Aluminum Alloy / Double Slide

This version is a double-slide telescopic type manufactured from aluminium alloy.
[Model number]
D20