Skip to Contents

Cross-Roller Ring

The Cross Roller Ring is a rotary roller bearing with high rotation accuracy. The cylinderical rollers are arranged to support loading in all directions.

Technical Support 

Cross-Roller Ring


For Inner Ring Rotation / Outer Ring Rotation

For Inner Ring Rotation / Outer Ring Rotation

This model incorporates bearing races with integrated fixing holes for ease of mounting and simple support designs  They can be used for either inner ring or outer ring rotation.

[Model number]
RU


For Inner Ring Rotation

For Inner Ring Rotation

This model offers compact design in applications where the inner ring is required to have high rotation accuracy.

[Model number]
RB,RA,RA-C


For Outer Ring Rotation

For Outer Ring Rotation

This model offers comapct design in applications where the outer ring is required to have high rotation accuracy.

[Model number]
RE