Skip to Contents

Link Ball

The Link Ball is a spherical sliding bearing that provides smooth operation with a minimal clearance. With superb abrasion resistance and a large operating angle, this product is suitable for the link motion mechanism of various types of automative applications.

Technical Support 

Link Ball

 


High Strength Zinc Alloy Model BL

High Strength Zinc Alloy  Model BL

 

This version is compact. Its ball holder is made of high strength zinc alloy which at 90 degrees to the ball shank. With grease pockets provided on the top and bottom of the spherical surface, this model achieves good lubrication and high wear resistance.


Female Threading Holder Model RBI

Female Threading Holder Model RBI

 

This Link Ball model also uses a high strength zinc alloy holder with the mounting shank and holder in the same axis, allowing this model to receive both a compressive and tensile loading. Since grease is contained in the sealing boot it achieves good lubrication and high wear resistance.


×
Need additional information?
Please contact us!