Skip to Contents

Cross Roller Guide

Cross Roller Guide

 

The Cross Roller Guide is a limited stroke linear guide that has precision rollers orthogonalized alternately. This product provides rigid yet supple linear motion and is particularly suitable for linear guidance where high rigidity and supple movement is demanded.

Technical Support 

THK Online Store 


Product lineup

Cross Roller Guide
Model VR
The roller cage model R has a unique roller retaining mechanism to achieve a large effective contact length of the rollers and a short roller pitch interval. It is a highly rigid type. Details / Product lineup    
Ball Guide
Model VB
Using a ball cage model B which holds precision steel balls in a short pitch interval, this model is a low friction and high accuracy type. Contact THK for details.