Skip to Contents

Actuator

Various mechatronics products using THK linear guide products.

Technical Support 

 

Actuator

 


Caged Ball LM Guide Actuator

Caged Ball LM Guide Actuator

 

This model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.

[Model number]
SKR


LM Guide Actuator(full-ball type)

LM Guide Actuator(full-ball type)

 

A series of various types are available from 1 mm to 25 mm in ball screw lead.

[Model number]
KR


LM Actuator Model GL-N

GL-N

 

Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. A screw or belt options are available for the drive system. In addition, Caged Ball LM Guides and QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator.


LM Actuator Model GL

LM Actuator Model GL

 

Model GL is a single-axis actuator that allows a ball screw drive or a belt drive to be integrated with an aluminum base on which the LM Guide model GSR is mounted.


LM Actuator Model TY

LM Actuator Model TY

 

THK introduces the high speed and long stroke LM Actuator: Model TY.


Low Price Actuator VLA

Low Cost Actuator VLA

 

Simple Design, Low Cost
Simple Control Method
Durability & Long Term Maintenance Free
Environmentally Friendly & Energy Efficient
Contamination from lubricants, exhaust will be eliminated. High performance, High Productivity
Universal, Flexible


Linear Motor Actuators Model GLM10,15,20AP,25 (CE / UL)

Linear Motor Actuators Model GLM10,15,20AP,25 (CE / UL)

 

High speed.
High acceleration / deceleration, superb conformity.
High precision
Long stroke
Multi-sliders
Clean and quiet operation


Rod Actuator CRES

Rod Actuator CRES

 

COMPACT All actuator components are concealed
RIGID Splash-Proof construction, complies with IP55 standard
ECONOMICAL Low cost, simple structure due to the use fewer components
STYLISH Streamlined, corner-free design