Skip to Contents

Spherical Plain Bearing

The Spherical Bearing is a heavy-duty self-aligning sliding bearing. Highly resistant to impact loads, this product is most fitted to the oscillating section under slow, heavy loads.

Technical Support

Spherical Plain Bearing

 


Models

Model SB The most widely used series. Used for heavy loads since the spherical contact area has a large width. The outer ring is split at two points, enabling the inner ring to be accommodated. Details / Product lineup(English)
Model SA1 This type of Spherical Plain Bearing is widely used in Europe. The outer ring is split at one point, and the width and thickness are smaller than model SB. Thus, this model can be used in small space. Details / Product lineup(English)