| High Speed
Model SBN |
A return-pipe type Ball Screw that has a circulation structure where balls are picked up in the tangential direction and is provided with a strengthened circulation path, thus to achieve a DN value of 130,000. | Dimensional Table (242KB) |
| High Speed and LargeLead
Model SBK |
With this Ball Screw, a compact structure is achieved as a result of adopting the offset preloading method, which shifts two rows of grooves of the ball screw nut. | Dimensional Table (233KB) |
| High Load
Model HBN |
With the optimal design for high loads, this Ball Screw model achieves a rated load more than twice the conventional type. | Dimensional Table (235KB) |
Dimentions of the Ball Screw Nut Attached with Wiper Ring W and QZ Lubricator (PDF 294KB)