Skip to Contents

Nut Bracket

Nut Bracket

The nut bracket is standardized for standard Ball Screw assembly provided with finished shaft ends. This model is designed to be secured directly on the table using bolts. Since the height is low, it can be mounted on the table only using bolts.

Technical Descriptions (PDF 167KB)

Technical Support 


Models

Nut Bracket
Model MC
For BNK1004 to BNK2020 Dimensional Table (PDF 165KB)