Skip to Contents

Precision Ball Screw

Standard-Stock Precision Ball Screw Unfinished Shaft Ends

[Models BIF, BNFN, MDK, MBF and BNK] 

Feature of Each Model (PDF 643KB)

Dimensional Table (PDF 1,385KB)

Standard-Stock Precision Ball Screw Finished Shaft Ends Model BNK

[Model BNK] 

Feature of Each Model (345KB)

Dimensional Table (2,310KB)

Precision Rotary Ball Screw

[Models DIR and BLR] 

Features of Each Models (PDF 523KB)

Dimensional Table (PDF 123KB)

Models

Feature of Each Model (1,162KB)

Dimensional Table (3,576KB)

Preload Type 

Dimensional Table (1,659KB)

No Preload Type 

Model number coding (PDF 83KB)

Finished
Shaft Ends
Model BNK
A Ball Screw with a screw shaft end standardized according to the support unit.
Offset Preload
Model BIF
With this Ball Screw, the right and left screws are provided with a phase in the middle of the ball screw nut to achieve a below-zero axial clearance (under a preload).
Slim nut
Model DIK
A deflector-type Ball Screw in which the right and left screws are provided with a phase in the middle of the ball screw nut, and an axial clearance is set at a below-zero value (under a preload).
Rotary nut
Model DIR
A nut-rotating Ball Screw in which a defector-type ball screw nut is integrated with a support bearing.
Double-nut Preload
Model BNFN
The most common type with a preload provided via a spacer between the two combined ball screw nuts to eliminate backlash.
Slim nut
Model DKN
A deflector-type Ball Screw in which a preload is provided via a spacer between the two combined ball screw nuts to achieve a below-zero axial clearance (under a preload).
Large Lead
Model BLW
Since a preload is provided through a spacer between two large lead nuts, this Ball Screw model is capable of high-speed feed without backlash.
Single nut
Model BNF
The simplest type with a single ball screw nut.
Square Nut
Model BNT
Since mounting screw holes are drilled on the square ball screw nut, this model can compactly be mounted on the machine without a housing.
Slim nut
Model DK
ボThe most compact Ball Screw with the outer diameter of its ball screw nut being 70 to 80% of that of the return-pipe type.
Miniature
Model MDK
A miniature type with a screw shaft diameter of φ4 to φ14 mm and a lead of 1 to 5mm.
Miniature
Model MBF
A miniature type with a screw shaft diameter of φ4 to φ14 mm and a lead of 1 to 4mm.
Large Lead
Model BLK
With this Ball Screw, the shaft diameter is the same as the lead dimension.
Super Lead
Model WGF
With this Ball Screw, the lead length is 1.5 to 3 times greater than the shaft diameter.
Large Lead
Rotary nut Model BLR
A nut-rotating ball screw that has an integrated structure consisting of a ball screw nut and a support bearing.