Skip to Contents

High Torque Model LBS

High Torque Model LBS

This Ball Spline has no angular backlash to increase the rigidity by providing a preload with one spline nut since the spline shaft has 3 crests equidistantly arranged at 120 degrees on the circumference, each held by 2 rows (6 rows in total) of balls under a load .

General Description (PDF 1,499KB)

Technical Descriptions (PDF 3,309KB)

Spline shaft and Accessories (PDF 320KB)

Maximum Mafufacturing Length by Accuracy (PDF 83KB)

Technical Support 


Models

Model LBS The most compact type with a straight cylindrical spline nut. When transmitting a torque, a key is driven into the body.The outer surface of the spline nut is provided with anti-carbonation treatment. Dimensional Table (341KB)
Model LBST A heavy load type that has the same spline nut diameter as model LBS, but has a longer spline nut length.It is optimal for locations where the space is small, a large torque is applied, and an overhang load or moment load is applied. Dimensional Table (202KB)
Model LBF The spline nut can be attached to the housing via the flange, making assembly simple.It is optimal for locations where the housing may be deformed if a keyway is machined on its surface, and where the housing width is small. Since it allows a dowel pin to be driven into the flange, angular backlash occurring in the fitting can completely be eliminated. Dimensional Table (204KB)
Model LBR Based on the heavy load type model LBST, this model has a flange in the central area, making itself optimal for locations under a moment load such as arms of industrial robots. Dimensional Table (205KB)
Model LBH Its rigid rectangular spline nut does not require a housing and can be directly mounted on the machine body. Thus, a compact, highly rigid linear guide system is achieved. Dimensional Table (199KB)