Skip to Contents

Medium Torque Model LT

Medium Torque  Model LT

This Ball Spline has a large load capacity in the radial and torque directions since the spline shaft has 2 to 3 crests on the circumference, each held by 2 rows (4 or 6 rows in total) of balls under a load in order to reasonably provide a preload.

General Description (PDF 1,499KB)

Technical Descriptions (PDF 3,309KB)

Spline Shaft and Accessories (PDF 265KB)

Maximum Mafufacturing Length by Accuracy (PDF 83KB)

Technical Support 


Models

Model LT The most compact type with a straight cylindrical spline nut. When transmitting a torque, a key is driven into the body. Dimensional Table (386KB)
Model LF The spline nut can be attached to the housing via the flange, making assembly simple. It is optimal for locations where the housing may be deformed if a keyway is machined on its surface, and where the housing width is small. Since it allows a dowel pin to be driven into the flange, angular backlash occurring in the fitting can completely be eliminated. Dimensional Table (220KB)