Skip to Contents

Rotary Model LTR

Rotary Model LTR

This model is a compact unit type of Ball Spline whose support bearings are directly integrated with the outer surface of the spline nut.

General Description (PDF 1,499KB)

Technical Descriptions (PDF3,309 KB)

Spline Shaft (PDF 181KB)

Maximum Mafufacturing Length by Accuracy (PDF 83KB)

Technical Support 


Models

Model LTR A compact unit type whose support bearings are directly integrated with the outer surface of the spline nut. Dimensional Table (208KB)
Model
LTR-A
LTR-A A compact type even smaller than LTR. Dimensional Table (241KB)