This model is a unit type that has gear teeth on the flange circumference, and radial and thrust needle bearings compactly integrated on the spline nut. This Ball Spline is optimal for a torque transmission mechanism with spline nut drive.
General Description (PDF 1,499KB)
Technical Descriptions (PDF 3,309KB)
| Model LBG | These models are unit types based on model LBR, but have gear teeth on the flange circumference and radial and thrust bearings on the spline nut, all compactly integrated.It is optimal for a torque transmission mechanism with spline nut drive. | Dimensional Table (204KB) |
| Model LBGT | These models are unit types based on model LBR, but have gear teeth on the flange circumference and radial and thrust bearings on the spline nut, all compactly integrated.It is optimal for a torque transmission mechanism with spline nut drive. | Dimensional Table (207KB) |