An integrated inner/outer ring type that can be used for both inner ring rotation and outer ring rotation.
General Description (PDF 1,499KB)
| Standard Model RU | Since this model is provided with mounting holes, it does not require a presser flange or a housing. In addition, since it has a washer and the inner ring is integrated with the outer ring, its performance is little affected by assembly and stable rotation accuracy and torque are ensured. | Dimensional Table (241KB) |