Optimal for areas where the inner ring is required to have high rotation accuracy.
General Description (PDF 1,499KB)
| Standard
Model RB |
The basic type of Cross Roller Ring, in which the outer ring is separable while the inner ring is integrated with main body. | Dimensional Table (280KB) |
| Thin Type
Model RA |
This model is a compact type of model RB with extremely thin outer and inner rings. It is optimal for areas where the swiveling unit needs to be light and small. | Dimensional Table (158KB) |
| Thin Type Single Split
Model RA-C |
The main dimensions are the same as that of model RA. Since the outer ring also has high rigidity due to a single-split structure, this model can be used also for outer ring rotation. | Dimensional Table (157KB) |
| Standard USP-Grade Series
Model RB |
Its rotation accuracy is of ultra precision grade, which excels the world’s highest classes of accuracy defined by standards such as JIS2 class, ISO class2, DIN P2 and AFBMA ABCE9. | Dimensional Table (160KB) |