With the Linear Bushing nut having the most accurate cylindrical shape, this type is widely used.
[Model number]
LM, LM-GA, LM-MG, LME, LM-L
The nut is integrated with a flange. This enables this model to be directly mounted onto the housing with bolts, thus achieving easy installation.
[Model number]
LMF, LMF-M, LMK, LMK-M, LMF-L, LMF-ML, LMK-L, LMK-ML, LMH, LMH-L
Since the small, lightweight aluminum casing contains one unit of model LM and two units of model SL, it can easily be mounted simply by securing it with the table using bolts.
[Model number]
SC, SL, SH, SH-L
An aluminum-made light fulcrum for securing an LM shaft. Since the LM shaft mounting section has a slit, the fulcrum is capable of firmly securing an LM shaft using bolts.
[Model number]
SK