Since the small, lightweight aluminum casing contains one unit of model LM and two units of model SL, it can easily be mounted simply by securing it with the table using bolts.
General Description (PDF 1,499KB)
| Model SC | It is a case unit where the standard type of Linear Bushing is incorporated into a small, lightweight aluminum casing. This model can easily be mounted simply by securing it to the table with bolts. | Demensional Table (264KB) |
| Model SH | It is a case unit where the standard type of Linear Bushing is incorporated into a smaller and lighter aluminum casing than LM Case Unit model SC. This model allows even more compact design than model SC. In addition, it provides freedom in mounting orientation. | Demensional Table (260KB) |