Skip to Contents

Link Ball

The Link Ball is a spherical slide bearing with a ball stud that provides smooth operation with a minimal clearance. With superb abrasion resistance and large oscillating angle, this product is suitable for the link motion mechanism of various types of automated machines.

General Description (PDF 1,499KB)

Technical Descriptions (PDF 1,111KB)

Technical Support 

Link Ball


High Strength Aluminum Alloy Model AL

High Strength Aluminum Alloy  Model AL

The holder is connected in perpendicular to a ball shank in which a highly accurate steel ball is specially welded with a male screw. With a grease pocket formed on the top and bottom of the spherical area, this model achieves high lubricity and high wear resistance. Since it uses a high strength aluminum alloy, the weight is significantly reduced.

Dimension Table (PDF, 231 KB)


High Strength Zinc Alloy Model BL

High Strength Zinc Alloy  Model BL

A compact type of model RBL, this model’s holder made of high strength-zinc alloy is connected in perpendicular to the ball shank. With grease pockets provided on the top and bottom of the spherical area, this model achieves high lubricity and high wear resistance.

Dimension Table (PDF 233 KB)


High Strength Zinc Alloy Model RBL

High Strength Zinc Alloy Model RBL

The holder made of a high strength zinc alloy is connected in perpendicular to the ball shank. Since grease is contained in the boot, this model achieves high lubricity and high wear resistance.

Dimensional Table (PDF 233 KB)


Female Threading Holder Model RBI

Female Threading Holder Model RBI

With this Link Ball model, the high strength zinc alloy is used in its holder and the mounting bolt and the holder are arranged on the same axis, allowing this model to receive both a compressive load and a pulling load. Since grease is contained in the boot, this model achieves high lubricity and high wear resistance.

Dimensional Table (PDF 218 KB)


Male Threading Holder Model TBS

Male Threading Holder Model TBS

The rolled thread on the circumference of the outer ring allows this model to easily be mounted on the housing. Simply by tightening the screw, the user can achieve play-free, firm installation. Since the coated area of the spherical section is large, the model is capable of receiving a large axial load.

Dimensional Table (PDF 207 KB)