General Description (PDF 1,499KB)
Features and Types(PDF 1,330KB)
Point of Selection Part1(PDF 2,542KB) , Part2(PDF 2,399KB) , Part3(PDF 2,991KB)
Table of Supported Options by Models (PDF 2,150KB)
Options Dimension Table (PDF 2,455KB)
Precautions of Use (PDF 141KB)
| Model SRG | An ultra-heavy load Roller Guide with a rigidity twice that of our full-ball type LM Guide. It has global standard dimensions and achieves long-term maintenance-free operation. | Dimensional Table (539KB) |
| Model SRN | Ultra-high Rigidity and Low center of gravity type.Interchangeable with LM Guide model SNR, which is designed for machine tools | Dimensional Table (563KB) |
| Model SRW | As a result of increasing the width of the Roller Guide, the mounting strength and mounting stability are increased. | Dimensional Table (436KB) |