Female Threading Lubrication
Product lineup
| High rigidity Model PHS |
With this model, a special copper alloy with high conformability is inserted between the color chromate treated steel holder and the spherical inner ring of which only the spherical area is hard chrome plated. This structure ensures high rigidity, high wear resistance and high corrosion resistance. |
Dimensional Table (233KB)
|
| Holder made of High Strength Zinc Alloy Model RBH |
This model is a high-accuracy, low cost rod end in which the spherical inner ring serves as the core and the holder is formed by die casting. The holder is made of a high strength zinc alloy, which is superb in mechanical properties and bearing characteristics. |
Dimensional Table (230KB)
|