| High rigidity Model NHS-T | A no lubrication type that uses self-lubricating synthetic resin formed between the steel holder and the spherical inner ring. Since the clearance on the sliding surface is minimized, accurate link motion is achieved. | Dimensional Table (231KB) |
| Aluminum Holder Model HS | This no-lubrication rod end uses a special fluorine sheet adhering to the holder’s spherical area. It is more corrosion resistant than a stainless steel type. Since the holder is made of an aluminum alloy, this model is extremely light.
Build to Order |
Dimensional Table (229KB) |