Skip to Contents

HOME  > Product Info  > Product Categories  > Rod End  > Spherical Bearing Lubrication

Spherical Bearing Lubrication

Models

High rigidity Model PB With this model, a special copper alloy with high conformability is inserted between the steel outer ring and the spherical inner ring in which only the spherical area is hard chrome plated. This structure makes this model a highly rigid Spherical Plain Bearing with high corrosion resistance and high wear resistance. Dimensional Table (155KB)
Outer ring made of High Strength Zinc Alloy Model PBA This model is a high-accuracy, low cost Spherical Plain Bearing in which the spherical inner ring serves as the core and the outer ring is formed by die casting. The outer ring is made of a high strength zinc alloy, which is superb in bearing characteristics. Dimensional Table (155KB)