Skip to Contents

Slide Rail

The Slide Rail is a low-priced limited-type linear guide made of steel plate precision-formed by rolling. Thin, compact and easy to install, this product is suitable for linear guides for various applications.

Technical Support 

Slide Rail


Single Slide

Single Slide

This model is a basic unit type whose stroke length is designed at approximately 70% of the overall rail length.


Double Slide

Double Slide

This model is a 2-stage, double-unit type whose stroke length is allowed to exceed the overall length.


Linear Type

Linear Type

Using a flange type that can easily be mounted, this slide-type model is capable of performing straight, finite motion.


Aluminum Alloy / Single Slide

Aluminum Alloy / Single Slide

A single-slide type of the aluminum alloy series optimal for locations where antirust measures and appearance are important factors.


Aluminum Alloy / Double Slide

Aluminum Alloy / Double Slide

A double-slide type of an aluminum alloy series.