Skip to Contents

HOME  > Product Info  > Product Categories  > Slide Rail  > Slide Rail Single-slide type

Slide Rail Single-slide type

Slide Rail Single-slide type

This model is a basic unit type whose stroke length is designed at approximately 70% of the overall rail length.

General Description (PDF 1,499KB)

Technical Descriptions (1,334KB)

Technical Support 


Models

Model
FBL27S

The most compact slide rail.

Rail length: 200 to 500 mm
Stroke: 135 to 371 mm

Dimensional Table (160KB)
Model
FBL27S-P14
With model FBL27S, the locked state can be released with force above a certain level when folded, and the inner rail can be pulled out.

Rail length: 200 to 550 mm
Stroke: 116 to 407mm
Dimensional Table (159KB)
Model
FBL35S
Basic type of single slide

Rail length: 305 to 711mm
Stroke: 229 to 508mm
Dimensional Table (169KB)
Model
FBL35M
An inner rail pulling type of model FBL 35S. It stops by frictional resistance when the slide rail is fully extended, and is pulled out when being pulled with greater force.

Rail length: 305 to 711mm
Stroke: 229 to 508mm
Dimensional Table (161KB)
Model
FBL35J
Based on model FBL 35M, this model has a lead ball that serves as a guide when the inner rail is inserted.

Rail length: 305 to 711mm
Stroke: 229 to 508mm
Dimensional Table (163KB)
Model
FBL35J-P13
A inner rail pulling type of model FBL 35S. Releasing the disconnection spring attached on the inner rail allows the inner rail to be pulled out. When folded, the locked state with the disconnect spring is manually released.

Rail length: 305 to 711mm
Stroke: 224 to 493mm
Dimensional Table (161KB)
Model
FBL35J-P14
An inner rail pulling type of model FBL 35S. Releasing the automatic free disconnection spring attached on the inner rail allows the inner rail to be pulled out. When folded, the locked state is automatically released with force above a certain level in the folding direction.

Rail length: 305 to 711mm
Stroke: 224 to 493mm
Dimensional Table (172KB)
Model FBL35B A brake-stop type of model FBL 35M. It can be mounted on the bottom face of a moving object when used.

Rail length: 324 to 679mm
Stroke: 216 to 495mm
Dimensional Table (172KB)
Model
FBL35T
A single-slide type combining 2 units of model FBL 35S. It is optimal for areas under a large working load. Dimensional Table (170KB)