Skip to Contents

Ball Spline

Ball Spline

The Ball Spline is a rolling guide spline bearing. This is an innovative product with a ball rolling on a groove connected to the shaft, which allows for loads greater than with linear bushings and enables torque transmission while making linear movements.

Technical Support 


High Torque Model LBS

High Torque Model LBS

This Ball Spline has no angular backlash to increase the rigidity by providing a preload with one spline nut since the spline shaft has 3 crests equidistantly arranged at 120 degrees on the circumference, each held by 2 rows (6 rows in total) of balls under a load .


Medium Torque Model LT

Medium Torque Model LT

This Ball Spline has a large load capacity in the radial and torque directions since the spline shaft has 2 to 3 crests on the circumference, each held by 2 rows (4 or 6 rows in total) of balls under a load in order to reasonably provide a preload.


Rotary with Gears Model LBG

Rotary with Gears Model LBG

This model is a unit type that has gear teeth on the flange circumference, and radial and thrust needle bearings compactly integrated on the spline nut. This Ball Spline is optimal for a torque transmission mechanism with spline nut drive.


Rotary Model LTR

Rotary Model LTR

This model is a compact unit type of Ball Spline whose support bearings are directly integrated with the outer surface of the spline nut.


Technical Support  Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .