| Change Nut Model DCMA/DCMB | This model is capable of easily converting linear motion to rotary motion and vise versa with 70% efficiency. Since the lead is large, it is optimal for building a fast feed mechanism with low speed rotation. | Details / Product lineup |