Flat Roller
The LM Roller is a compact linear guide with high load performance and a mallet type roller able to make infinite circular motions. This product is optimally applicable to machines required for high positioning accuracy, repeatability and rigidity.
Flat Surface Type Model FT
These models have a single row of rollers and are mainly used on the flat surface.
V Groove Type Model FTW
Multiple rows of rollers are arranged at 90°.
Specifications of products,Calculate life span,Download 2D,3D CAD data.etc. You can order any of a variety of catalogues, also view in PDF format in Technical Support .