| Model NAST | A separable type of bearing that combines a thick-wall outer ring, an inner ring and needle rollers equipped with a precision cage. Since the structure is simple, it allows high accuracy to be achieved at low cost. | Details / Product lineup |
| Model RNAST | A bearing that combines a thick-wall outer ring, an inner ring and needle rollers equipped with a precision cage. | Details / Product lineup |
| Model NART | This model is a non-separable type of bearing system whose inner ring is fixed to the side plates. Since the outer ring is spherically machined, it helps reduce a biased load. | Details / Product lineup |