This model is a basic unit type whose stroke length is designed at approximately 70% of the overall rail length.
This model is a 2-stage, double-unit type whose stroke length is allowed to exceed the overall length.
Using a flange type that can easily be mounted, this slide-type model is capable of performing straight, finite motion.
A single-slide type of the aluminum alloy series optimal for locations where antirust measures and appearance are important factors.