Oct.15,2008
THK has expanded the SRG series with the addition of the SRG85 and SRG100 models-large-size Caged Roller LM Guides offering extremely high rigidity and load-bearing capabilities.
Oct,15.2008
THK has expanded the SRW series, adding SRW130 and SRW150 models. Both are large-size Caged Roller LM Guides with extra-wide rails.
Oct.15,2008
THK introduces a new Guide Ball Bush, equipped with a circular-arc-channel ball-contact structure, with more than twice the load rating of a linear bush guide.
Jul.31,2008
Introducing the LM Guide for Medium-to-Low Vacuum, highly effective in a broad range of environments ranging from atmospheric pressure to vacuum (10
-3 Pa).
Jul.31,2008
Introducing the Oil-Free LM Guide for Special Environments, offering optimum performance in vacuum environments (up to 10
-6 Pa) where oil cannot be used.
Apr.22,2008
Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion.
Nov.14,2007
THK offers a large-lead version of the Type SBK Caged Technology Ball Screw, with shaft-diameter sizes 3636, 4040, and 5050, offering DN values up to 210,000 and feed ratings up to 200 m/min.
Nov.14,2007
THK offers the Type SBN Caged Technology Ball Screw in small sizes, with shaft diameters of 16mm, 20mm, 25mm, and 28mm.
Jul.2,2007
Capable of being used in a wide variety of positions, ideal for use in locations with a single-axis Mc moment load. The limited stroke eliminates the need for ball recirculation, providing smooth motion even under pressure.