The new general catalogue is available now. In order to improve the usability for the customers, the content is split in two volumes.
The new general catalogue with two volumes includes almost the whole product range with all specifications and accessories. Volume A contains detailed technical product information. The separate catalogue part B includes drawings and dimensional charts. A quick and simple navigation through a total of nearly 2.000 pages is guaranteed thanks to the product picture overview on the first pages. Our new general catalogue can be requested for free using our contact form .