THK introduces a new Guide Ball Bush, equipped with a circular-arc-channel ball-contact structure, with more than twice the load rating of a linear bush guide. No roll-stopper is needed, so this unit is compatible in size with Linear Bushing model LM. This enables users to switch guides when necessary, extending service life, lowering costs, and making the apparatus more compact.