Skip to Contents


HOME  > What's New  > Product News  > Power Linear Bush

Power Linear Bush (The Ultimate in Linear Bushing Technology)

Reduced Installation Time and Costs  
Self-adjustment capability can compensate for inaccuracies in base machining, reducing installation time and costs.

Higher Load Capacity and Longer Service Life  
Compared to the same size conventional linear bushing, the Power Linear Bush  offers a higher load capacity and a longer service life.

Reduction in Material Costs  
The Power Linear Bush 's higher load capacity enables the use of smaller components, and a reduction in material costs.

Energy-Saving Operation  
The Power Linear Bush  is lightweight with lower inertia and lower friction. This enables moving parts to have rapid motion with lower driving power.

Power Linear Bush


2011 THK EVENT SCHEDULE

Visit the THK booth and see leading edge products in Linear Motion Technology for multiple industry applications.

  • ATX West
    ・Feb. 8-11, 2011
    ・Booth #4366
    ・Anaheim Convention Center, Anaheim, CA
  • ATX South
    ・Mar. 16-17, 2011
    ・Booth #811
    ・Orlando Convention Center, Orlando, FL
  • Semicon West
    ・July. 12-14, 2011
    ・Booth #607 South Hall
    ・Moscone Convention Center, San Francisco, CA