Skip to Contents

Caged Ball LM Guide Actuator Model SKR

This model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.

Catalog PDF(PDF 000KB)

Technical Support


Product Lineup

SKR33 Height: 33mm
Stroke: 30 to 605mm
Lead: 6mm,10mm,20mm
(PDF 000KB)
SKR46 Height: 46mm
Stroke: 164.5 to 841.5mm
Lead: 10mm,20mm
(PDF 000KB)