Linear Actuator
Linear Actuator – LM Guide Actuator (full-ball type) – Ball Screw Linear Slide
A ball screw slide integrated with ball screw and linear guide along with an outer rail with a U-shaped cross section allows the KR actuator to achieve high rigidity and high accuracy with a minimal envelope. 1 mm to 25 mm in ball screw lead is available.
[Model number]
KR
Caged Ball Linear Actuator – LM Guide Actuator – Ball Screw Linear Slide
This ball screw slide model achieves higher speed operation, lower noise and longer-term maintenance-free operation than the conventional type model KR by using ball cages in the LM Guide units and the Ball Screw unit.
[Model number]
SKR
Linear Actuator Model GL-N
Lightweight, high rigidity aluminum base with Caged Ball LM Guides has been utilized for the guide portion. A screw or belt options are available for the drive system. In addition, Caged Ball LM Guides and QZ Lubricator for the Ball Screw has been utilized to provide a long-term maintenance free actuator.
Linear Actuator Model GL
Model GL is a single-axis actuator that allows a ball screw drive or a belt drive to be integrated with an aluminum base on which the LM Guide model GSR is mounted.
Linear Actuator Model TH
The Universal Series TH is an electric actuator with a central ball screw shaft (or belt) surrounded on both sides by LM Guide units. Combined with an aluminum base designed for rigidity, this product offers many benefits.
Linear Actuator Model TY
THK introduces the high speed and long stroke Linear Actuator: Model TY.
Low Price Actuator VLA
Simple Design, Low Cost
Simple Control Method
Durability & Long Term Maintenance Free
Environmentally Friendly & Energy Efficient
Contamination from lubricants, exhaust will be eliminated. High performance, High Productivity
Universal, Flexible
Linear Motor Actuators Model GLM10,15,20AP,25 (CE / UL)
High speed.
High acceleration / deceleration, superb conformity.
High precision
Long stroke
Multi-sliders
Clean and quiet operation
Rod Actuator CRES
COMPACT
All actuator components are concealed
RIGID
Splash-Proof construction, complies with IP55 standard
ECONOMICAL
Low cost, simple structure due to the use fewer components
STYLISH
Streamlined, corner-free design