Linear Bushing
Guide Ball Bushing
Since model LG has 4 rows of circular arc grooves (raceways), it achieves a load rating more than twice that of point-contact Linear Bushing model LM with the same size.
[Model number]
LG
Press Fit Type Linear Bushing LMHB
The LMHB is a linear bushing that is assembled by press fitting the unit inside a housing. It reduces assembly time and helps with automating assembly and boosting productivity.
[Model number]
LMHB
Linear Bushing
With the Linear Bushing nut having the most accurate cylindrical shape, this type is widely used.
[Model number]
LM, LM-GA, LM-MG, LME, LM-L
Linear Bushing flanged type
The nut is integrated with a flange. This enables this model to be directly mounted onto the housing with bolts, thus achieving easy installation.
[Model number]
LMF, LMF-M, LMK, LMK-M, LMF-L, LMF-ML, LMK-L, LMK-ML, LMH, LMH-L
Linear Bushing
Since the small, lightweight aluminum casing contains one unit of model LM and two units of model SL, it can easily be mounted simply by securing it with the table using bolts.
[Model number]
SC, SL, SH, SH-L
LM Shaft Support
An aluminum-made light fulcrum for securing an LM shaft. Since the LM shaft mounting section has a slit, the fulcrum is capable of firmly securing an LM shaft using bolts.
[Model number]
SK